To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Debuts New Skew Matched Cable Pairs with 1 ps Delay Match and VSWR of 1.4:1

7/18/2018

New Line of 40 GHz Skew Matched Cable Pairs Ideal for High-Speed Digital Testing

40 GHz Skew Matched Cable Pairs from Fairview Microwave

LEWISVILLE, Texas - Fairview Microwave Inc., a leading provider of on-demand RF and microwave components, has released a new line of 40 GHz skew matched cable pairs designed for bit-error-rate testing, eye diagrams and differential signals at data rates of 10 Gbps to 28 Gbps.

Fairview’s new line of skew matched cables consists of three extremely flexible models that are 100% tested for skew match. Performance specs include an impressive VSWR of 1.4:1 and 1 ps delay match. These cable pairs cover two channels with 50 Ohms nominal impedance and a bandwidth of DC to 40 GHz.

The skew matched cables in this new series are constructed with microporous PTFE cable dielectric and feature 2.92mm male connectors, triple-shielded outer conductors and finger-grip coupling nuts. They are also supplied with polarity indicators and restraint bands to remain paired. These delay matched cables are ideal for semiconductor test, networking and supercomputing industries where skew match is essential.

“Our new skew matched cable pairs provide exceptional performance while remaining extremely flexible. Skew can be a big problem for testing at high data rates. These pairs have been optimized for better delay match and that helps reduce the measurement errors associated with skew,” said Dan Birch, Product Manager.

Fairview’s skew matched cable pairs are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit https://fairviewmicrowave.com/rf-products/skew-matched-high-speed-coax-pairs.html. For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

###

About Fairview Microwave:

A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics company.

Press Contact:

Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936 x1174