To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Debuts Series of Waveguide Shorts and Shims Spanning Waveguide Sizes from WR-430 to WR-10

4/30/2020

New Product Line Available with No MOQ Required and Guaranteed Premium RF Performance

Waveguide shorts and shims

IRVINE, Calif. (April 30, 2020) - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter wave components, has launched a new series of waveguide shorts and shims that are ideal for use in test and instrumentation, wireless communication, satellite communication and radar applications.

Fairview’s new line of waveguide shorts and shims includes 36 models offered in waveguide sizes ranging from WR-430 to WR-10. This new line is ideal for use in RF test and measurement applications and provides superior RF performance. Waveguide shims and shorts, or shorting plates, are commonly included in calibration kits and they are used in calibration applications. Waveguide shims can also be used to bridge gaps between waveguide components.
These waveguide shims and shorts are compatible with square and round UG cover and CPR-style flanges and are available in both copper and aluminum versions.

“This new line gives our customers a wide range of immediately available, high-quality options for a broad range of waveguide applications,” said Steven Pong, Product Line Manager at Fairview.

Fairview Microwave’s new waveguide shims and shorts are in stock and available for immediate shipping with no minimum order quantity required.

For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, ShowMeCables, INC-Installs and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.


Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936