To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)
Industry News

Fairview Microwave Expands Line of High-Speed End Launch Connectors to Operate in 40 GHz, 50 GHz, 67 GHz and 110 GHz Bandwidths

4/10/2019

Millimeter-Wave Removable End Launch PCB Connectors from Fairview Microwave
New Millimeter-Wave Removable End Launch PCB Connectors Offered with 4 Different Interfaces


IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of RF and microwave components, has introduced a new extended series of mmWave, removable,  end launch, PCB connectors that are ideal for SERDES applications like cloud servers, super-computing and high-speed networking. 

Fairview’s new line of high-speed, end launch, PCB connectors consists of 16 models operating in a wide bandwidth that supports high data rates and VSWR as low as 1.10:1. They are offered with four end launch connector interface options: 1.0mm (110 GHz), 1.85mm (67 GHz), 2.92mm (40 GHz) and 2.4mm (50 GHz).

These high-performance, end launch connectors are reusable and don’t require any soldering. Some of the models in this line feature reduced profiles with a 0.350-inch mounting width, allowing for more launches to fit into the same PCB area. These connectors are offered in male and female genders and are constructed with an outer conductor made of stainless steel and a gold-plated beryllium copper center contact. 

“With more models boasting exceptional performance and a broad range of frequencies, all available with same-day shipping, this expanded line of mmWave, removable, end launch, PCB  connectors provides engineers and technicians with even more fast, reliable solutions,” said Dan Birch, Product Manager.

Fairview Microwave’s new high-speed, end launch connectors are in-stock and ready for immediate shipment with no minimum order quantity. 

For detailed information on these products, please visit https://www.fairviewmicrowave.com/rf-products/high-speed-end-launch-connectors.html.

For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

Press Contact:

Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936

###

About Fairview Microwave:

A leading supplier of RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

About Infinite Electronics:

Infinite Electronics is a leading global supplier of electronic components serving the urgent needs of engineers through a family of highly recognized and trusted brands. Our portfolio brands are specialists within their respective product set, offering broad inventories of engineering-grade product, paired with expert technical support and same-day shipping. Over 100,000 customers across a diverse set of markets rely upon Infinite Electronics to stock and reliably ship urgently needed products every day.