To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Releases New High Frequency Power Dividers Operating in Frequencies from 26.5 GHz to 67 GHz

7/31/2019

New Power Dividers Deliver Low Insertion Loss and are Available with Same-Day Shipping

High Frequency Power Dividers Operating in Frequencies from 26.5 GHz to 67 GHz

IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter wave components, has debuted a new line of high frequency power dividers available with same-day shipping and no minimum order quantity (MOQ). The line is ideal for 5G cellular communication, satellite communication and automotive radar applications.

Fairview’s new line of high frequency power dividers is made-up of 19 new models that provide low insertion and return loss. The dividers in this line have max. operating frequencies ranging from 26.5 GHz to 67 GHz and are available quickly, which is ideal for initial proof-of-concept testing and prototype builds. Additional features include SMA, 2.92mm, 2.4mm and 1.85mm connectors, power handling capability up to 20W(CW) as well as 2-port and 4-port model options. These RF splitters are well suited for telecom carriers, cell phone, contract and defense manufacturers, labs and research institutes.

“The new high frequency power divider line from Fairview offers the complete package – high-performing RF products that are in-stock and available for same-day shipping," said Steven Pong, Product Line Manager.

Fairview’s new high frequency power dividers are ready for immediate shipment with no MOQ.

For detailed information on these products, please visit https://www.fairviewmicrowave.com/rf-products/high-frequency-power-dividers.html?

For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, Kaelus, ShowMe Cables and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.

Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936