Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female Bulkhead to HMCX32 1.2 Plug Cable 0.81mm Coax with LF Solder

SKU: FMCA1015
Pricing
QUANTITYPRICE
1-24$28.59
25-49$27.16
50-99$25.73
100-249$24.59
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2HMCX32 1.2
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-81mm
RF Cable Type0.81mm
RF Cable Impedance50
Description

N Female Bulkhead to HMCX32 1.2 Plug Cable 0.81mm Coax and RoHS Compliant

RF cable assembly part number FMCA1015 N female bulkhead to HMCX32 1.2 plug cable 0.81mm coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N female bulkhead to HMCX32 1.2 plug cable 0.81mm coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a HMCX32 1.2 cable connection on the other end. Our type N cable assembly has a female gender on end one and plug on end two. N type cable FMCA1015 is built in a female to plug coaxial assembly design and will ship quickly after the purchase.

Fairview type N female to HMCX32 1.2 plug cable assembly FMCA1015 is built with 0.81mm coax and it is a flexible design. Our N type cable assembly is manufactured with 50 Ohm N type to 50 Ohm HMCX32 1.2 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N female bulkhead to HMCX32 1.2 plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1015 can also be used as a HMCX32 1.2 plug to type N female cable because the assembly operates in both directions.

Type N female bulkhead to HMCX32 1.2 plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality N type to HMCX32 1.2 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.