Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Precision Connector for LL335i Cable, Clamp/Solder

SKU: FMCN1187
Pricing
QUANTITYPRICE
1-9$115.99
10-24$111.35
25-99$106.71
100-249$102.07
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 22
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1LL335i
Description

N Female (Jack) Precision Connector for LL335i Cable, Clamp/Solder

FMCN1187 N female coaxial connector from Fairview Microwave has an interface type of LL335i and a 50 Ohm impedance. This N female connector uses shield attachment of clamp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

N female coaxial RF connector has a pei dielectric type and a VSWR of 1.16:1. This Fairview Microwave N coaxial connector has a passivated stainless steel body. Our FMCN1187 N connector uses beryllium copper contact. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female LL335i connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.