To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Bulkhead Connector For LMR-200 Cable IP67 Rated, Crimp/Solder

SKU: FMCN1247
Pricing
QUANTITYPRICE
1-24$27.19
25-49$26.10
50-99$25.29
100-249$24.74
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 37
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1LMR-200
Interface Type 2LMR-200-FR
Interface Type 3LMR-200-UF
Description

N Female (Jack) Bulkhead Connector For LMR-200 Cable IP67 Rated, Crimp/Solder

FMCN1247 N female bulkhead coaxial connector from Fairview Microwave has an interface type of LMR-200, LMR-200-FR, LMR-200-UF and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

N female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our FMCN1247 N connector uses copper contact and a tri-metal plating material. This N female bulkhead coaxial RF connector is RoHS and IP67 rated compliant, you can find this N female bulkhead coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave female N bulkhead connector purchases will ship the same day. Our bulkhead N female LMR-200 / LMR-200-FR / LMR-200-UF connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.