Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Bulkhead Connector For LMR-600 Cable, Crimp/Non-Solder Contact

SKU: EZ-600-NF-BH
Pricing
Price: $47.39 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 21
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
EZ-600-NF-BH
Datasheet
EZ-600-NF-BH
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1LMR-600
Description

N Female (Jack) Bulkhead Connector For LMR-600 Cable, Crimp/Non-Solder Contact

EZ-600-NF-BH N female bulkhead coaxial connector from Fairview Microwave has an interface type of LMR-600 and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our female N coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

N female bulkhead coaxial RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave N coaxial connector has a brass body with silver plating. Our EZ-600-NF-BH N connector uses beryllium copper contact and a silver plating material. This N female bulkhead coaxial RF connector is RoHS compliant, you can find this N female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female N bulkhead connector purchases will ship the same day. Our bulkhead N female LMR-600 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.