Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Connector For RG214, RG213, RG393, RG8, RG225, RG215, RG9 Cable, Clamp/Solder (Captive Contact)

SKU: FMCN1419
Pricing
QUANTITYPRICE
1-24$13.43
25-49$12.89
50-99$12.49
100-249$12.22
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder (Captive Contact)
Mount MethodNone
Termination TypeCoax
Interface Type 1RG214
Interface Type 2RG213
Interface Type 3RG393
Interface Type 4RG8
Interface Type 5RG225
Interface Type 6RG215
Interface Type 7RG9
Description

N Female (Jack) Connector For RG214, RG213, RG393, RG8, RG225, RG215, RG9 Cable, Clamp/Solder (Captive Contact)

FMCN1419 N female coaxial connector from Fairview Microwave has an interface type of RG214, RG213, RG393, RG8, RG225, RG215, RG9 and a 50 Ohm impedance. This N female connector uses shield attachment of clamp/solder (captive contact) attachment for the contact. Our female N coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

N female coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our FMCN1419 N connector uses nickel plating material. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female RG214 / RG213 / RG393 / RG8 / RG225 / RG215 / RG9 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.