Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG316, RG174 Cable IP67 Rated, Crimp/Solder

SKU: FMC01057
Pricing
QUANTITYPRICE
1-24$33.39
25-49$31.72
50-99$30.05
100-249$28.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 131
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

N Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG316, RG174 Cable IP67 Rated, Crimp/Solder

FMC01057 N female 4 hole flange coaxial connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This N female 4 hole flange connector uses shield attachment of crimp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

N female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our FMC01057 N connector uses brass contact and a nickel plating material. This N female 4 hole flange coaxial RF connector is RoHS and IP67 rated compliant, you can find this N female 4 hole flange coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave female N 4 hole flange connector purchases will ship the same day. Our 4 hole flange N female RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.