To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Bulkhead Connector for RG405 Cable, Solder

SKU: SC9310
Pricing
QUANTITYPRICE
1-24$10.29
25-49$9.78
50-99$9.26
100-249$8.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 252
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG405
Description

N Female (Jack) Bulkhead Connector for RG405 Cable, Solder

SC9310 N female bulkhead coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9310 N connector uses beryllium copper contact and a nickel plating material. This N female bulkhead coaxial RF connector is RoHS compliant, you can find this N female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female N bulkhead connector purchases will ship the same day. Our bulkhead N female RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.