Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) to SMA Male (Plug) Adapter, Nickel Plated Brass Body, High Temp, 1.3 VSWR

SKU: SM7917
Pricing
QUANTITYPRICE
1-24$47.19
25-49$44.83
50-99$42.47
100-249$40.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 597
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

N Female (Jack) to SMA Male (Plug) Adapter, Nickel Plated Brass Body, High Temp, 1.3 VSWR

N adapter SM7917 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

N to SMA adapter is constructed with female gender on side 1 and male on side 2. SM7917 N female to SMA male coaxial adapter from Fairview is a straight body style. This straight N connector adapter is an in-line RF adapter design.

Fairview female N to male SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N and SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.