Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female Low PIM Connector Solder Attachment for SPO-375, SPF-375, SPP-375-LLPL

SKU: TC-375-NF-LP
Pricing
QUANTITYPRICE
1-24$13.39
25-49$12.72
50-99$12.05
100-249$11.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 23
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
TC-375-NF-LP
Datasheet
TC-375-NF-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPO-375
Interface Type 2SPF-375
Interface Type 3SPP-375-LLPL
Description

N Female Low PIM Connector Solder Attachment for SPO-375, SPF-375, SPP-375-LLPL

TC-375-NF-LP N female coaxial connector from Fairview Microwave has an interface type of SPO-375, SPF-375, SPP-375-LLPL and a 50 Ohm impedance. This N female connector utilizes a solder/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N female coaxial RF connector has a PTFE dielectric and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. This N female coaxial RF connector is RoHS compliant, You can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female SPO-375 / SPF-375 / SPP-375-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable assemblies that will ship quickly from our location.