To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Low PIM Connector for SPP-250-LLPL Cable, Solder

SKU: TC-SPP250-NF-LP
DISCONTINUED PRODUCT
Replaced By: TC-250-NF-LP
Product Documents
0110
TC-SPP250-NF-LP
Datasheet
TC-SPP250-NF-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Description

N Female (Jack) Low PIM Connector for SPP-250-LLPL Cable, Solder

TC-SPP250-NF-LP N female coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL and a 50 Ohm impedance. This N female connector uses shield attachment of solder/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our TC-SPP250-NF-LP N connector uses phosphor bronze contact and a tri-metal plating material. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.