Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Bulkhead Connector For .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A Cable, Crimp/Solder (Captive Contact)

SKU: SC9333
DISCONTINUED PRODUCT
Replaced By: FMCN1603
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder (Captive Contact)
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Description

N Female (Jack) Bulkhead Connector For .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A Cable, Crimp/Solder (Captive Contact)

SC9333 N female bulkhead coaxial connector from Fairview Microwave has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of crimp/solder (captive contact) attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of . Our SC9333 N connector uses beryllium copper contact. This N female bulkhead coaxial RF connector is RoHS compliant, you can find this N female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female N bulkhead connector purchases will ship the same day. Our bulkhead N female .100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.