Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Female (Jack) Bulkhead PCB Connector Thru Hole, .596 inch D Hole, Solder

SKU: FMCN1380
Pricing
QUANTITYPRICE
1-24$5.29
25-49$5.03
50-99$4.76
100-249$4.55
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 435
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency10 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle N Female (Jack) Bulkhead PCB Connector Thru Hole, .596 inch D Hole, Solder

FMCN1380 RA N female bulkhead PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of solder attachment for the contact. Our female N right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.

Right angle N female bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave N PCB connector has a brass body with nickel plating. Our FMCN1380 N RA connector uses beryllium copper contact and a nickel plating material. This N female right angle bulkhead PCB RF connector is RoHS compliant, you can find this N female right angle bulkhead PCB connector datasheet specifications above.

Fairview Microwave RA female N bulkhead connector purchases will ship the same day. Our bulkhead N right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.