Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female to MCX Jack Adapter

SKU: FMAD1301
Pricing
QUANTITYPRICE
1-9$163.99
10-24$157.43
25-99$150.87
100-249$144.31
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 25
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAD1301
Datasheet
FMAD1301
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

N Female to MCX Jack Adapter

N adapter FMAD1301 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to MCX adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications .

N to MCX adapter is constructed with female gender on side 1 and jack on side 2. FMAD1301 N female to MCX jack coaxial adapter from Fairview is a straight body style. This straight N connector adapter is an in-line RF adapter design.

Fairview female N to jack MCX adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N and MCX coaxial cables that ship quickly from our facility for all your RF adapter component needs.