Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N, SC Fixed Torque Wrench in Click Type 13/16 inch Bit that is Pre-set to 14 in-lbs

SKU: ST-N1
Pricing
QUANTITYPRICE
1-9$359.99
10-24$345.59
25-99$331.19
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 61
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Design TypeClick
Torque Setting14 in-lbs
Hex Size13/16
Hex Bit Series 1N
Description
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov