To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N Fixed Torque Wrench in Click Type 20mm Bit that is Pre-set to 8.85 in-lbs

SKU: ST-N5
Pricing
QUANTITYPRICE
1-9$353.99
10-24$339.83
25-99$325.67
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Design TypeClick
Torque Setting8.85 in-lbs
Torque Accuracy0.354 in-lbs
Hex Size20
Hex Bit Series 1N
Description
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov