To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Isolator N Female With 17 dB Isolation From 698 MHz to 960 MHz Rated to 1000 Watts

SKU: SFI6996N
Pricing
QUANTITYPRICE
1-9$498.58
10-24$478.64
25-99$458.69
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Minimum Frequency698 MHz
Maximum Frequency960 MHz
Impedance50 Ohm
Maximum Insertion Loss0.35 dB
Maximum Input Power1,000 Watts
Minimum Isolation17 dB
Description

High Power Isolator N Female With 17 dB Isolation From 698 MHz to 960 MHz Rated to 1000 Watts

RF isolator SFI6996N from Fairview is just part of a large number of radio frequency components specifically stocked to be highly available for rapid shipment. Fairview Microwave isolator is manufactured with N connectors that are female. This coaxial N isolator design is rated for a minimum frequency of 698 MHz and a maximum frequency of 960 MHz.

Fairview Microwave N female isolator part number SFI6996N has a minimum isolation of 17 dB and a maximum input power of 1000 Watts. Inertion loss of this RF isolator is a maximum of 0.35 dB. Additional RF specs for this Fairview Microwave component can be found on its isolator datasheet specifications PDF above.

Our RF connectorized circulator is just part of more than one million RF, microwave and millimeter wave components we stock. This RF isolator with N connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial isolators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.