M55339/20-00201 N Male (Plug) to BNC Female (Jack) Adapter, Silver Plated Brass Body
SKU: M55339/20-00201
Key Specifications
Key Specifications. |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 3 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Silver |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Silver |
Description
M55339/20-00201 N Male (Plug) to BNC Female (Jack) Adapter, Silver Plated Brass Body
N adapter M55339/20-00201 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications .
N to BNC adapter is constructed with male gender on side 1 and female on side 2. M55339/20-00201 N male to BNC female coaxial adapter from Fairview is a straight body style. This straight N connector adapter is an in-line RF adapter design.
Fairview male N to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.