Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) to BNC Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.2 VSWR

SKU: SM3511
Pricing
QUANTITYPRICE
1-24$94.99
25-49$90.24
50-99$85.49
100-249$81.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 79
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3511
Datasheet
SM3511
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Description

N Male (Plug) to BNC Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.2 VSWR

N adapter SM3511 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

N to BNC adapter is constructed with male gender on side 1 and female on side 2. SM3511 N male to BNC female coaxial adapter from Fairview is a straight body style. This straight N connector adapter is an in-line RF adapter design.

Fairview male N to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.