To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM N Male to QMA Male Plenum Cable SPP-250-LLPL Coax with LF Solder

SKU: FMCA1798
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50
Description

Low PIM N Male to QMA Male Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

RF cable assembly part number FMCA1798 low PIM N male to QMA male plenum cable SPP-250-LLPL coax and RoHS with LF solder from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM N male to QMA male plenum cable SPP-250-LLPL coax and RoHS with LF solder, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a QMA cable connection on the other end. Our N type cable assembly has a male gender on end one and male on end two. Type N cable FMCA1798 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to QMA male cable assembly FMCA1798 is built with SPP-250-LLPL coax and it is a corrugated design. Our N type cable assembly is manufactured with 50 Ohm N type to 50 Ohm QMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to QMA male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1798 can also be used as a QMA male to N type male cable because the assembly operates in both directions.

Type N male to QMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to QMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.