RF cable assembly part number FMHR0072 N male (plug) to TNC male (plug) MIL-DTL-17 cable M17/128-RG400 coax up to 11 GHz, 1.6 VSWR from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male (plug) to TNC male (plug) MIL-DTL-17 cable M17/128-RG400 coax up to 11 GHz, 1.6 VSWR, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.
This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a TNC cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. Type N cable FMHR0072 is built in a male to male coaxial assembly design and will ship quickly after the purchase.
Fairview type N male to TNC male cable assembly FMHR0072 is built with M17/128-RG400 coax and it is a flexible design. Our N type cable assembly is manufactured with 50 Ohm N type to 50 Ohm TNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to TNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMHR0072 can also be used as a TNC male to N type male cable because the assembly operates in both directions.
Type N male to TNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to TNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.