Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA N Male Low PIM Connector Solder Attachment for SPO-250, SPF-250, SPP-250-LLPL Cable

SKU: TC-250-NM-RA-LP
Pricing
Price: $17.39 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 89
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPO-250
Interface Type 2SPF-250
Interface Type 3SPP-250-LLPL
Description

RA N Male Low PIM Connector Solder Attachment for SPO-250, SPF-250, SPP-250-LLPL Cable

TC-250-NM-RA-LP RA N male coaxial connector from Fairview Microwave has an interface type of SPO-250, SPF-250, SPP-250-LLPL and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our TC-250-NM-RA-LP N RA connector uses brass contact and a tri-metal plating material. This N male right angle coaxial RF connector is RoHS compliant, you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male SPO-250 / SPF-250 / SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.