Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N to 7/16 DIN Adapters RF Coaxial

Fairview Microwave N to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as Type N, N Type, Neill to 7/16, DIN 47223 adapter series. N to 7/16 DIN adapter products are regularly in stock. RF components in this category include N to 7/16 DIN adapters which are low pim. Low pim N to 7/16 DIN adapter series are specialized for those applications. This N 7/16 DIN adapter series can be reversed to become 7/16 DIN to N adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N 7/16 DIN adapter 50 Ohm. N to 7/16 DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6, 7.5 and 8 GHz N 7/16 DIN adapter frequency maximums are available. Fairview Microwave coaxial N connector to 7/16 DIN connector adapter category is a between series design.

N to 7/16 DIN to 4 hole flange or bulkhead adapter mount type is also available from Fairview Microwave. Our low pim N 4 hole panel or bulkhead adapters with 7/16 DIN second interface are stocked continually like our other parts. VSWR for this N to 7/16 DIN adapter category is 1.15:1, 1.2:1, 1.23:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find 4 hole flange or bulkhead N to 7/16 DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm 4 hole flange or bulkhead mount low pim variations. Low PIM N to 7/16 DIN adapters have -168, -165 or -160 passive intermodulation specifications. N 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N to 7/16 DIN coaxial adapter product line.

N to 7/16 DIN adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel, silver or tri-metal. Beryllium copper or brass is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold, silver, tri-metal is available, contact us for any updated options. Brass or passivated stainless steel is an example of 7/16 DIN (interface number 2) body material. 7/16 DIN connector 2 contact plating material example is gold, silver. 7/16 DIN to N adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our N to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.