Fairview Microwave N to FME adapters RF coaxial ship from our facility same-day. These RF components also referred to as Type N, N Type, Neill to For Mobile Equipment adapter series. N to FME adapter products are regularly in stock. This N FME adapter series can be reversed to become FME to N adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N FME adapter 50 Ohm. N to FME adapter category includes 50 Ohm male to 50 Ohm male (plug to plug) gender. 2 GHz N FME adapter frequency maximums are available. Fairview Microwave coaxial N connector to FME connector adapter category is a between series design.
The Fairview Microwave website is where to find N to FME adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. N FME adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N to FME coaxial adapter product line.
N to FME adapters for RF coaxial include brass material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel. Brass is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of FME (interface number 2) body material. FME connector 2 contact plating material example is gold. FME to N adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our N to FME adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.