Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N to Reverse Polarity (RP) N Adapters RF Coaxial

Fairview Microwave N to reverse polarity (RP) N adapters RF coaxial ship from our facility same-day. These RF components also referred to as Type N, N Type, Neill to reverse polarity Type N, N Type, Neill adapter series. N to reverse polarity N adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N RP N adapter 50 Ohm. N to N reverse polarity adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 11 GHz N N-RP adapter frequency maximums are available. Fairview Microwave coaxial RPN connector to RPN connector adapter category is a in-series design.

The Fairview Microwave website is where to find N to RP N adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. N N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N to RP N coaxial adapter product line.

N to reverse polarity N adapters for RF coaxial include brass material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel. Brass or phosphor bronze is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of reverse polarity N (interface number 2) body material. reverse polarity N connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our N to reverse polarityN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.