Fairview Microwave N to reverse polarity (RP) SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as Type N, N Type, Neill to reverse polarity SubMiniature version A adapter series. N to reverse polarity SMA adapter products are regularly in stock. This N RP-SMA adapter series can be reversed to become RP-SMA to N adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N RP SMA adapter 50 Ohm. N to SMA reverse polarity adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 11 GHz N SMA-RP adapter frequency maximums are available. Fairview Microwave coaxial RPN connector to RPSMA connector adapter category is a between series design.
VSWR for this N to reverse polarity (RP) SMA adapter category is 1.25:1. The Fairview Microwave website is where to find N to RP SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. N SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N to RP SMA coaxial adapter product line.
N to reverse polarity SMA adapters for RF coaxial include brass material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold is available, contact us for any updated options. reverse polarity SMA connector 2 contact plating material example is gold. reverse polarity SMA to N adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our N to reverse polaritySMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.