Fairview Microwave N to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Type N, N Type, Neill to Threaded Neill–Concelman or threaded BNC adapter series. N to TNC adapter products are regularly in stock. RF components in this category include N to TNC adapters which are precision. Precision N to TNC adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N TNC adapter 50 Ohm. N to TNC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 0.5, 10, 11, 12.4, 18 and 3 GHz N TNC adapter frequency maximums are available. Fairview Microwave coaxial N connector to TNC connector adapter category is a between series or in-series design.
N to TNC to 4 hole flange adapter mount type is also available from Fairview Microwave. Our precision N 4 hole panel adapters with TNC second interface are stocked continually like our other parts. VSWR for this N to TNC adapter category is 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.4:1. The Fairview Microwave website is where to find 4 hole flange N to TNC adapter RF coaxial between series or in-series designs within these 50 Ohm to 50 Ohm 4 hole flange mount precision variations. N TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm N to TNC coaxial adapter product line.
N to TNC adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel or tri-metal. Beryllium copper or brass is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold, gold over nickel, silver, tri-metal is available, contact us for any updated options. Brass or passivated stainless steel is an example of TNC (interface number 2) body material. TNC connector 2 contact plating material example is gold, gold over nickel, silver, tri-metal. Choose Fairview Microwave first, not just because of our N to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.