To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

NEX10 Connectors

NEX10 Connectors for RF

Fairview Microwave NEX10 connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these NEX10 connectors for RF. Our NEX10 connector SKUs are in-stock on a continual basis for rapid shipping. This category of NEX10 male (plug) connectors are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm NEX10 connector products.

NEX10 connector products in this category from Fairview Microwave contain connection designs with male (plug) gender. Plug (male) NEX10 connector series include 50 Ohm impedance. NEX10 connectors for RF to coax at 50 Ohm offer spp-250-llpl interfaces. Fairview Microwave NEX10 to coax connect category includes solder/solder attachment method. Our NEX10 connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview NEX10 connector SKUs are in-stock and ship same business day.

Fairview Microwave NEX10 connector 6 GHz maximum frequency are provided in this category. NEX10 male (plug) connector (sometimes called a NEX10 coaxial cable adapter when transitioning from coax to connector interface) are available. This connector series selection includes some Low PIM (Low Passive Intermodulation) NEX10 connectors with -160 specifications. Our NEX10 connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with NEX10 coax series are built with brass body. Our coax connector product line has tri-metal plating types. NEX10 RF connectors are designed with brass contact material. Silver connector contact plating material is what is found for these NEX10 components. Fairview Microwave NEX10 connectors ship same business day to destinations worldwide. Not only do these RF connectors with NEX10 interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for NEX10 connectors and more.