Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

NEX10 Male to NEX10 Male Cable SPF-250 Coax

SKU: FMC00348
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50
Description

NEX10 Male to NEX10 Male Cable SPF-250 Coax

RF cable assembly part number FMC00348 NEX10 male to NEX10 male cable SPF-250 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. NEX10 male to NEX10 male cable SPF-250 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with NEX10 cable connection on one end and a NEX10 cable connection on the other end. Our NEX10 cable assembly has a male gender on end one and male on end two. NEX10 cable FMC00348 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview NEX10 male to NEX10 male cable assembly FMC00348 is built with SPF-250 coax and it is a corrugated design. Our NEX10 cable assembly is manufactured with 50 Ohm NEX10 to 50 Ohm NEX10 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this NEX10 male to NEX10 male cable can be found on its specifications datasheet PDF above.

NEX10 male to NEX10 male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality NEX10 to NEX10 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of NEX10 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.