Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Omni Directional GPS/GLNSS Multi-Band Timing Antenna, 1.166 -1.606 GHz, 43 dBi Gain, N Type Female Connector RHCP

SKU: FM51GPS1005
Pricing
QUANTITYPRICE
1-9$128.58
10-24$123.44
25-99$118.29
100-249$113.15
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM51GPS1005
Datasheet
FM51GPS1005
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeGPS/GLNSS
Antenna DesignTiming
Design TypePrecision
Direction TypeOmni Directional
Band TypeMulti
Typical Noise Figure2
VSWR, Typical Input1.8:1
PolarizationRHCP
Minimum Frequency1.166 GHz
Maximum Frequency1.606 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Description

Omni Directional GPS/GLNSS Multi-Band Timing Antenna, 1.166 -1.606 GHz, 43 dBi Gain, N Type Female Connector RHCP

Fairview Microwave’s FM51GPS1005 is an omni directional 5G / LTE outdoor gps/glnss rhcp antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51GPS1005 with a L1/L5 band type and dBi gain nominal is a omni directional precision series antenna. Use a single multi-band design precision omni directional gps/glnss rhcp antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 1.166 GHz-1.606 GHz N Type female Connector, gps/glnss antenna has a gain of dBi.

With an impedance of 50 Ohms and max input power of Watts, the FM51GPS1005 precision gps/glnss rhcp antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51GPS1005 precision designed for high reliability in extreme weather conditions can withstand winds up to MPH and temperatures between - deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 1.166 GHz-1.606 GHz, dBi N Type female omni directional precision connector antennas. Built to broadcast cellular LTE signals the L1/L5 band precision omni directional antenna has a gain nominal of dBi gain and polarity connector, N type female connector.

Fairview’s FM51GPS1005 has a Radome made of in color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The precision omni directional 1.166 GHz to 1.606 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, rhcp gps/glnss antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight radome. The included bracket, hardware along with female connector and radome, makes installation effortless.

Fairview's type N connectorized FM51GPS1005 antenna with Watts max input power comes with a F1 HPBW Vertical Elevation of Degrees, F2 HPBW Vertical Elevation of Degrees and a HPBW Horizontal Azimuth of Degrees. Part FM51GPS1005 operating on the 1.166 GHz to 1.606 GHz cellular band, has a mounting pole diameter of in - in. This rugged, Type N connector has an overall length of 3.937in, width of 3.03in, and weighs 0.9lbs. Use our on-line ordering system to purchase your FM51GPS1005 precision omni directional rhcp antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).