Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Outer DC Block From 10 MHz to 18 GHz With TNC Connectors

SKU: SD3471
Pricing
QUANTITYPRICE
1-9$99.29
10-24$95.32
25-99$91.35
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Block TypeOuter
Impedance50 Ohm
Connector In SeriesTNC
Connector In GenderMale
Connector Out SeriesTNC
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency18 GHz
Maximum VSWR1.35:1
Maximum Voltage200 Volts
Description

Outer DC Block From 10 MHz to 18 GHz With TNC Connectors

Coaxial DC block SD3471 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a TNC connector in and TNC connector out. Our TNC to TNC DC block is male to female genders in and out.

Fairview Microwave TNC DC block has a 50 Ohm impedance and an outer design. Our 50 Ohm TNC outer DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 18 GHz. SD3471 TNC outer DC block has a maximum insertion loss of 0 dB and a maximum VSWR of 1.35:1.

Outer DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Outer TNC DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.