Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Paddle Dual Band Antenna Operates From 2.4 GHz to 5 GHz With a Nominal 6 dBi Gain RP SMA Male Input Connector Rated

SKU: SANT-2110
Pricing
QUANTITYPRICE
1-24$33.59
25-49$31.91
50-99$30.23
100-249$28.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypePortable
Minimum Frequency2.4 GHz
Maximum Frequency5 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1
Description