Paddle Dual Band Antenna Operates From 2.4 GHz to 5 GHz With a Nominal 6 dBi Gain RP SMA Male Input Connector Rated
SKU: SANT-2112
Key Specifications
Key Specifications. |
Antenna Type | Portable |
Minimum Frequency | 2.4 GHz |
Maximum Frequency | 5 GHz |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.