To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Drop-In 90 Degree Hybrid Coupler from 100 MHz to 520 MHz Rated to 200 Watts

SKU: FMCP1029
Pricing
QUANTITYPRICE
1-9$141.09
10-24$135.45
25-99$129.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesPin
DesignHybrid
Minimum Frequency100 MHz
Maximum Frequency520 MHz
Maximum Input Power200 Watt
Description