Drop-In 90 Degree Hybrid Coupler From 2 GHz to 4 GHz Rated To 100 Watts
SKU: FMCP1055
Key Specifications
Key Specifications. |
Connector Series | Pin |
Design | Hybrid |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Maximum Input Power | 100 Watt |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.