Drop-In 90 Degree Hybrid Coupler From 225 MHz to 450 MHz Rated To 800 Watts
SKU: FMCP1036
Key Specifications
Key Specifications. |
Connector Series | Pin |
Design | Hybrid |
Minimum Frequency | 225 MHz |
Maximum Frequency | 450 MHz |
Maximum Input Power | 800 Watt |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.