To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Drop-In 90 Degree Hybrid Coupler From 500 MHz to 2.5 GHz Rated To 150 Watts

SKU: FMCP1040
Pricing
QUANTITYPRICE
1-9$125.56
10-24$120.54
25-99$115.52
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesPin
DesignHybrid
Minimum Frequency500 MHz
Maximum Frequency2.5 GHz
Maximum Input Power150 Watt
Description