Plug MMCX terminations from Fairview Microwave include rf load versions (also known as plug MMCX loads or plug MMCX dummy loads) include standard part numbers without chain. Fairview plug MMCX terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave plug MMCX terminations are rated for a maximum input power up to 1 Watts. Plug MMCX attenuators have a VSWR as low as 1.35. Fairview Microwave plug MMCX terminations are part of over 1 million RF parts in stock and they ship same day.