Plug SMC terminations from Fairview Microwave include rf load versions (also known as plug SMC loads or plug SMC dummy loads) include standard part numbers without chain. Fairview plug SMC terminations are available in 50 Ohm impedance and a maximum frequency of 10 GHz.
Fairview Microwave plug SMC terminations are rated for a maximum input power up to 1 Watts. Plug SMC attenuators have a VSWR as low as 1.3. Fairview Microwave plug SMC terminations are part of over 1 million RF parts in stock and they ship same day.