To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

Plug SSMC Terminations

Plug SSMC Terminations

Plug SSMC terminations from Fairview Microwave include rf load versions (also known as plug SSMC loads or plug SSMC dummy loads) include standard part numbers without chain. Fairview plug SSMC terminations are available in 50 Ohm impedance and a maximum frequency of 10 GHz.

Fairview Microwave plug SSMC terminations are rated for a maximum input power up to 1 Watts. Plug SSMC attenuators have a VSWR as low as 1.3. Fairview Microwave plug SSMC terminations are part of over 1 million RF parts in stock and they ship same day.