To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Power Detector, 50 MHz to 3 GHz, SMA, Postive Output Slope

SKU: FMPT1002
Pricing
Price: $254.29 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
TypePower
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency50 MHz
Maximum Frequency3 GHz
Description

Power Detector, 50 MHz to 3 GHz, SMA, Postive Output Slope

RF dectector FMPT1002 from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for rapid shipment. The Fairview Microwave radio frequency detector is manufactured as a power design and has a impedance. Our RF power detector is constructed with SMA female to SMA female connectors.

Fairview Microwave SMA to SMA power detector has a minimum frequency of 50 MHz and a maximum frequency of 3 GHz. This SMA coaxial RF power detector part number FMPT1002 has a maximum input power of . Additional RF specs for this Fairview Microwave component can be found on its radio frequency detector datasheet PDF specifications above.

Our RF connectorized detector is only one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial power SMA to SMA detector is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial detector products that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.