Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-15 Waveguide Power Detector, V Band, 50 GHz to 75 GHz, Positive Output Voltage Polarity, UG-385/U Flange

SKU: FMMT3010
Pricing
QUANTITYPRICE
1-4$3,400.00
5-9$3,264.00
10-24$3,128.00
25-99$2,992.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Band TypeV Band
Frequency Range50 GHz to 75 GHz
Voltage Sensitivity1200 mV/mW
Output Voltage PolarityPositive
RF Input Power, Max+17 dBm
Waveguide SizeWR-15
Flange DestinationUG-385/U
Flange TypeRound Cover
DC ConnectorSMA Female
Length1.3in [33.02 mm]
Width0.89in [22.61 mm]
Height1.114in [28.3 mm]
Weight0.15lbs [68.04 g]
Temperature (Operating Range)0 to +50 deg C
Description

V Band WR-15 Waveguide Power Detector, V Band, 50 GHz to 75 GHz, Positive Output Voltage Polarity, UG-385/U Flange

The FMMT3010 is a WR-15 Waveguide Power Detector, operating across the V Band from 50 GHz to 75 GHz. This 50 Ohm design features Positive Output Voltage Polarity. Impressive typical performacne includes Video Sensitivity of 1000 mV/mW with +/- 2dB flatness, Tangential Sensitivity of -50 dBm, Input Dynamic Range of -55 dBm to +10 dBm, and Detection Speed Rise Time of 5 nsec. Maximum input power handling is +17 dBm. The rugged and small size Brass package design is gold plated and supports a UG-385/U waveguide flange pattern at RF input and output ports. The DC output port uses an SMA Female connector. The module operates across a temperature range from 0°C to +50°C.