Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Power Detector, Ka Band, 26.5 GHz to 40 GHz, Positive Output Voltage Polarity, UG-599/U Flange

SKU: FMMT3007
Pricing
QUANTITYPRICE
1-4$3,140.00
5-9$3,014.40
10-24$2,888.80
25-99$2,763.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Band TypeKa Band
Frequency Range26.5 GHz to 40 GHz
Voltage Sensitivity1500 mV/mW
Output Voltage PolarityPositive
RF Input Power, Max+17 dBm
Waveguide SizeWR-28
Flange DestinationUG-599/U
Flange TypeSquare Cover
DC ConnectorSMA Female
Length1.894in [48.11 mm]
Width0.89in [22.61 mm]
Height1.114in [28.3 mm]
Weight0.15lbs [68.04 g]
Temperature (Operating Range)0 to +50 deg C
Description

Ka Band Waveguide Power Detector, WR-28, Positive Output Voltage Polarity, UG-599/U Flange

The FMMT3007 is a WR-28 Waveguide Power Detector, operating across the Ka Band from 26.5 GHz to 40 GHz. This 50 Ohm design features Positive Output Voltage Polarity. Impressive typical performacne includes Video Sensitivity of 1500 mV/mW with +/- 2dB flatness, Tangential Sensitivity of -50 dBm, Input Dynamic Range of -55 dBm to +10 dBm, and Detection Speed Rise Time of 5 nsec. Maximum input power handling is +17 dBm. The rugged and small size Brass package design is gold plated and supports a UG-599/U waveguide flange pattern at RF input and output ports. The DC output port uses an SMA Female connector. The module operates across a temperature range from 0°C to +50°C.