Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Precision 1.0mm Male to 1.0mm Male Cable FM-TC110 Coax in 12 Inch with LF Solder

SKU: FMTC700-12
Cable length
Pricing
QUANTITYPRICE
1-24$6,830.00
25-49$6,488.50
50-99$6,147.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 11.0mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 21.0mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-110TC
RF Cable TypeFM-110TC
Length12 inches
Description

Precision 1.0mm Male to 1.0mm Male Cable FM-TC110 Coax in 12 Inch and RoHS Compliant

RF cable assembly part number FMTC700-12 precision 1.0mm male to 1.0mm male cable FM-TC110 coax in 12 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Precision 1.0mm male to 1.0mm male cable FM-TC110 coax in 12 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 1.0mm cable connection on one end and a 1.0mm cable connection on the other end. Our 1.0mm cable assembly has a male gender on end one and male on end two. 1.0mm cable FMTC700-12 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 1.0mm male to 1.0mm male cable assembly FMTC700-12 is built with FM-TC110 coax and it is a flexible design. Our 1.0mm cable assembly is manufactured with 50 Ohm 1.0mm to 50 Ohm 1.0mm cable connectors and has a impedance for the cable. RF specs for this 1.0mm male to 1.0mm male cable can be found on its specifications datasheet PDF above.

1.0mm male to 1.0mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 1.0mm to 1.0mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 1.0mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.