To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Precision Calibrated Noise Source Module, Output ENR of 7 dB, +28 VDC, 100 MHz to 60 GHz, Calibration Standard

SKU: FMNS1009
Pricing
QUANTITYPRICE
1-4$5,666.67
5-9$5,440.00
10-24$5,213.34
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DC Input Connector SeriesBNC
DC Input GenderFemale
Impedance50 Ohm
RF Output Connector Series1.85mm
RF Output GenderMale
Minimum Frequency100 MHz
Maximum Frequency60 GHz
Bias Voltage30 Volts
Description