Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QD RP SMA Male (Plug) to SMA Female (Jack) Adapter, Nickel Plated Beryllium Copper Body, High Temp, 1.25 VSWR

SKU: SM4988
Pricing
QUANTITYPRICE
1-24$27.65
25-49$26.27
50-99$24.89
100-249$23.78
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 73
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Beryllium Copper
Connector Body Plating 2Nickel
Description

QD RP SMA Male (Plug) to SMA Female (Jack) Adapter, Nickel Plated Beryllium Copper Body, High Temp, 1.25 VSWR

Reverse polarity SMA adapter SM4988 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our reverse polarity SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm reverse polarity SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

Reverse polarity SMA to SMA adapter is constructed with male gender on side 1 and female on side 2. SM4988 reverse polarity SMA male to SMA female coaxial adapter from Fairview is a straight body style. This straight reverse polarity SMA connector adapter is an in-line RF adapter design.

Fairview male SMA reverse polarity to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight reverse polarity SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.