To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Attenuators 1 dB Fixed

QMA attenuators fixed (also known as quick lock attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave QMA attenuator fixed coaxial series supports a maximum attenuation level of 1 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm QMA attenuators category with 1dB (decibel) max. are manufactured with QMA connector out. This QMA to QMA fixed attenuator series includes male (plug) in and female (jack) out genders. 6 GHz maximum frequency QMA attenuator series at 1 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 1 dB QMA attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) QMA attenuator series at 1dB fixed are built to provide 1 Watt maximum input power. Our fixed 1 Watt QMA attenuators at 1 dB attenuation maximum have various body material and plating. The Fairview Microwave website product pages are where to find our 1 dB QMA attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 1dB fixed QMA attenuators (quick lock). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our QMA attenuator 1 dB fixed coaxial products.